Altiumcustomize

Design Rule Verification Report

Date : 9/13/2016
Time : 3:25:12 PM
Elapsed Time : 00:00:01
Filename : D:\Personal\Synergy Technologies\Jenex Technologies\Blackbox\HW\4 layer_NEW_SIC\SIC_CC430.PcbDoc
Warnings : 0
Rule Violations : 8

Summary

Warnings Count
Total 0

Rule Violations Count
Short-Circuit Constraint (Allowed=No) (All),(All) 4
Un-Routed Net Constraint ( (All) ) 0
Clearance Constraint (Gap=0.15mm) (All),(All) 4
Power Plane Connect Rule(Direct Connect )(Expansion=0.508mm) (Conductor Width=0.254mm) (Air Gap=0.254mm) (Entries=4) (All) 0
Width Constraint (Min=0.15mm) (Max=2mm) (Preferred=0.2mm) (All) 0
Height Constraint (Min=0mm) (Max=25.4mm) (Prefered=12.7mm) (All) 0
Hole Size Constraint (Min=0.25mm) (Max=3mm) (All) 0
Hole To Hole Clearance (Gap=0.15mm) (All),(All) 0
Net Antennae (Tolerance=0mm) (All) 0
SMD Neck-Down Constraint (Percent=400%) (All) 0
Length Constraint (Min=0mm) (Max=10mm) (InNet('RF_N') Or InNet('RF_P')) 0
Total 8


Short-Circuit Constraint (Allowed=No) (All),(All)
Via (26.888mm,31.314mm) Top Layer to Bottom Layer Pad U4-0(26.888mm,29.814mm) Multi-Layer
Via (26.888mm,28.339mm) Top Layer to Bottom Layer Pad U4-0(26.888mm,29.814mm) Multi-Layer
Region (0 hole(s)) Bottom Layer Via (26.888mm,28.339mm) Top Layer to Bottom Layer
Region (0 hole(s)) Bottom Layer Via (26.888mm,31.314mm) Top Layer to Bottom Layer
Back to top

Clearance Constraint (Gap=0.15mm) (All),(All)
Via (26.888mm,31.314mm) Top Layer to Bottom Layer Pad U4-0(26.888mm,29.814mm) Multi-Layer
Via (26.888mm,28.339mm) Top Layer to Bottom Layer Pad U4-0(26.888mm,29.814mm) Multi-Layer
Region (0 hole(s)) Bottom Layer Via (26.888mm,28.339mm) Top Layer to Bottom Layer
Region (0 hole(s)) Bottom Layer Via (26.888mm,31.314mm) Top Layer to Bottom Layer
Back to top